Grommet

Grommet
BAC nozzle grommets are specifically designed to securely hold the BAC counterflow nozzles used in cooling towers, closed circuit cooling towers and evaporative condensers in place, without leaking, while affording customers with easy nozzle retrieval for inspection and cleaning.
Grommets, 3" Steel Tube, 3 1/4" ID, qty of 10
Kit includes 10, 3-1/4" I. D. rubber grommets for steel headers.
(read more...)
Grommets, 4" PVC Pipe, 4 1/2" ID, qty of 10
Kit includes 10, 4-1/2" I. D. rubber grommets for PVC headers.
(read more...)
Grommets, D Series Nozzles, qty of 25
Kit includes 25, rubber grommets. for D series nozzles.
(read more...)
Nozzle & Grommet Kit, A, D Series
Kit includes 12, A, D nozzles and rubber grommets.
(read more...)
Nozzle & Grommet Kit, A-A, D Series
Kit includes 12, A-A, D nozzles and rubber grommets.
(read more...)
Nozzle & Grommet Kit, BAC 360°
Kit includes 12, patented BAC 360° nozzles and grommets.
(read more...)
Nozzle & Grommet Kit, BAC XP-2
Kit includes 25, patented BAC XP-2 nozzles. Note, these nozzles are used on conduit distribution systems only.
(read more...)
Nozzle & Grommet Kit, BAC XP-3
Kit includes 25, patented BAC XP-3 nozzles. Note, these nozzles are used on conduit distribution systems only.
(read more...)
Loading...