Sheave & Bushing Kit

Sheave & Bushing Kit
Sheave and bushing kit includes sheave, bushing and hardware. A variety of sizes and materials of construction are available for use on all cooling towers, closed circuit fluid coolers and evaporative condensers.
Sheave & Bushing Kit Alum, 6B30.0, 2-3/16" Bore
Kit includes 6 groove, 30" O. D. aluminum sheave, bushing and hardware for 2-3/16" shaft O. D.
(read more...)
Sheave & Bushing Kit, Alum 4B16.0, 1-11/16" Bore
Kit includes 4 groove, 16" O. D. aluminum sheave, bushing and hardware for 1-11/16" shaft O. D.
(read more...)
Sheave & Bushing Kit, Alum 4B20.0, 2-3/16" Bore
Kit includes 4 groove, 20" O. D. aluminum sheave, bushing and hardware for 2-3/16" shaft O. D.
(read more...)
Sheave & Bushing Kit, Alum 6B38.0, 2-11/16" Bore
Kit includes 6 groove, 38" O. D. aluminum sheave, bushing and hardware for 2-11/16" shaft O. D.
(read more...)
Sheave & Bushing Kit, Alum 6B6.8, 2-1/8" Bore
Kit includes 6 groove, 6.8" O. D. aluminum sheave, bushing and hardware for 2-1/8" shaft O. D.
(read more...)
Loading...