Valves

Valves
These valves are engineered for evaporative cooling towers, fluid coolers, and condensers while designed to fit within non-BAC equipment, such as Evapco's.
Replacement  1" valve & ball kit
Replacement 1" valve kit only
(read more...)
Replacement 1/2" valve & ball kit
Replacement 1/2" valve & ball kit.
(read more...)
Replacement 2" valve & ball kit
Replacement 2" valve & ball kit.
(read more...)
Replacement float ball - 10"
Replacement float ball - 10".
(read more...)
Replacement float ball - 6"
Replacement float ball - 6".
(read more...)
Replacement float valve - 1"
Replacement float valve - 1".
(read more...)
Replacement float valve - 1/2"
Replacement float valve - 1/2".
(read more...)
Replacement solenoid valve (1" slow closing)
Replacement solenoid valve (1" slow closing).
(read more...)
Replacement solenoid valve (1-1/2" slow closing)
Replacement solenoid valve (1-1/2" slow closing).
(read more...)
Replacement solenoid valve (3/4" slow closing)
Replacement solenoid valve (3/4" slow closing).
(read more...)
Loading...